??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
2601103 - Capacitive Sensor
Bill of material
2601103
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2601103
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 3 mm, Flush, Cable length 2 m, M12 × 1 threaded barrel, Chrome-plated brass, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NC contact, PNP output, Cable connection
EAN
4047101202380
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC3-M12-RP6X
DF
Diameter of front cap
10.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
55 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
20 mm
DSA
Diameter of connector adapter
10.800 mm
LED
Number of LED holes
1
EKT
Type of end cap
1
DK
External Diameter of the Cable
4 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink