??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
2601200 - Capacitive Sensor
Bill of material
2601200
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2601200
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 4.5 mm, Flush, Cable length 2 m, M12 × 1 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101090420
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC3-S12-AP6X
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
40 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S12
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
20 mm
DSA
Diameter of connector adapter
10.800 mm
LED
Number of LED holes
1
EKT
Type of end cap
1
DK
External Diameter of the Cable
4 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink