??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
WAGO
Description
261-405 - Test plug module, with locking latches, modular, for 4-conductor terminal blocks, for 261 Series
Bill of material
261-405
BESTNR
Item-No.
261-405
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
STROM
Current intensity
0.5 A
BREITE
Width
10.00 mm
FARBE
Color
grau
GEWICHT
Weight
2.750 g
ECLASS71
eCl@ss 7.1
27-14-11-48