??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
262-181 - Space-saving, 2-conductor end terminal block, without push-buttons, suitable for Ex e II applications, without protruding snap-in mounting foot, 1-pole, for terminal strips with snap-in mounting feet, 4 mm², CAGE CLAMP®
Bill of material
262-181
BESTNR
Item-No.
262-181
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
550 V
STROM
Current intensity
23 A
P
No. of poles
1
HOEHE
Height
23.00 mm
BREITE
Width
7.00 mm
TIEFE
Depth
33.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
light gray
GEWICHT
Weight
3.720 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06