??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
26200 - Capacitive Sensor
Bill of material
26200
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
26200
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 5 mm, Flush, Cable length 2 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel plated, Fixed settings, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101149272
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC5-Q08-AP6X2/S250
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink