??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
2620115 - Capacitive Sensor
Bill of material
2620115
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2620115
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fixed settings, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101149456
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-QF5.5-AP6X2/S250
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink