??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
2620116 - Capacitive Sensor
Bill of material
2620116
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2620116
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 5 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fixed settings, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101149463
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC5-QF5.5-AP6X2/S250
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink