??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
2620117 - Capacitive Sensor
Bill of material
2620117
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2620117
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101149470
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-QF5.5-AP6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink