??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
2620126 - Capacitive Sensor
Bill of material
2620126
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2620126
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NC contact, PNP output, Cable connection
EAN
4047101149562
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-QF5.5-RP6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink