??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
2620128 - Capacitive Sensor
Bill of material
2620128
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
2620128
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NC contact, NPN output, Cable connection
EAN
4047101149586
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-QF5.5-RN6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink