??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
263061 - LK-RD 125R-3
Bill of material
263061
LK_RD_125R_3
LK-RD 125R-3
MANUID
Article number of the manufacturer
263061
DESCSHORT
Short description
LK-RD 125R-3
EAN
4047526263065
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
125 mm
RADBREITE
Wheel width
38 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
120 kg
HEIGHT
Total height
155 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
1.557 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
pressed steel
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
black
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no