??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
26732 - B-V 100R-EL-FA
Bill of material
26732
B_V_100R_EL_FA
B-V 100R-EL-FA
MANUID
Article number of the manufacturer
26732
DESCSHORT
Short description
B-V 100R-EL-FA
EAN
4047526026738
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
30 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
70 kg
HEIGHT
Total height
125 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
0.838 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
pressed steel
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
black
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no