??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
267708 - LK-G 100G-3
Bill of material
267708
LK_G_100G_3
LK-G 100G-3
MANUID
Article number of the manufacturer
267708
DESCSHORT
Short description
LK-G 100G-3
EAN
4047526267704
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
35 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
350 kg
HEIGHT
Total height
130 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
1.937 kg
MATERIALLAUFB
Tread material
metal
MATERIALRADK
Wheel centre material
rugged grey cast iron
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
silver
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
180–220 HB
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no