svenska
中文 (繁體)
English
Weidmueller 2682200000
Weidmüller
Information, communication and media technology
Network technology (computer communication)
Network component (industrial application)
Unmanaged Switch (wired, industrial application)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{weidmueller_qs/19/17/04/02/2682200000.prj},{NB=2682200000},{MANUID=2682200000},{AAF040=1.540},{AAD931=85176200},{AAO676=2682200000},{AAO663=4050118692518},{PREVIEW=../../../../_pool_/85/28/26822000009999.png},{MANUTYPEDESC=IE-SW-EL18-16TX-2GC},{DESCSHORT=Network switch (unmanaged) unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X) 2x combo-ports (10/100/1000BaseT(X) or 1000BaseSFP) -40 °C...75 °C, IP30},{DESCLONG=Network switch for communication between participants in Ethernet networks.},{GTIN=4050118692518},{MANUNAME=Weidmueller Group},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-EL18-16TX-2GC},{AAW338=Network switch (unmanaged)}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2682200000 - IE-SW-EL18-16TX-2GC
Bill of material
Weidmueller 2682200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682200000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-EL18-16TX-2GC
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X) 2x combo-ports (10/100/1000BaseT(X) or 1000BaseSFP) -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118692518
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.540
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL