??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2682250000 - IE-SW-AL05LM-5TX
Bill of material
Weidmueller 2682250000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682250000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-AL05LM-5TX
DESCSHORT
Short Description
Network switch (managed) lite managed, Fast Ethernet, Number of ports: 5x RJ45, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118692464
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.489 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL