??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700095 - PSD-S CE-TM SCREW
Bill of material
PHOENIX CONTACT 2700095
MANUID
Product number of the Manufacturer
2700095
DESCSHORT
Short Description
Connection element
DESCLONG
Long Description
Connection element with screw connection terminal blocks for tube mounting
MANUTYPEDESC
Manufacturer Type Description
PSD-S CE-TM SCREW
PREVIEW
Preview
INTNO
International product number
4046356490979
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAD290
Assembly on floor is possible
No
BAC379
Connection type
Screw connection
BAD298
Pipe assembly possible
Yes
BAD309
Angle assembly possible
No
AAB642
suitable for AS interface
No
AAO663
GTIN
4046356490979
AAW338
Manufacturer product designation
Connection element
AAU734
Manufacturer product description
Connection element with screw connection terminal blocks for tube mounting
AAO057
Product type
PSD-S CE-TM SCREW
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85319000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink