??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700123 - PSD-S OE LED BL YE
Bill of material
PHOENIX CONTACT 2700123
MANUID
Product number of the Manufacturer
2700123
DESCSHORT
Short Description
Optical element
DESCLONG
Long Description
LED blinking light element, 24 V AC/DC, yellow
MANUTYPEDESC
Manufacturer Type Description
PSD-S OE LED BL YE
PREVIEW
Preview
INTNO
International product number
4046356491174
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
yellow
BAA097
color of housing
yellow
BAB376
Outer diameter
70 mm
BAD915
Voltage type
AC/DC
BAD925
Design of radiation source
LED
BAC426
Function
LED flashlight
AAB973
min. operating voltage with DC
24 V
AAB971
min. operating voltage with AC 50 Hz
24 V
AAB972
min. operating voltage with AC 60 Hz
24 V
AAB839
max. operating voltage with AC 60 Hz
24 V
AAB840
max. operating voltage with DC
24 V
AAB838
max. operating voltage with AC 50 Hz
24 V
AAO663
GTIN
4046356491174
AAW338
Manufacturer product designation
Optical element
AAU734
Manufacturer product description
LED blinking light element, 24 V AC/DC, yellow
AAO057
Product type
PSD-S OE LED BL YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink