??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700124 - PSD-S OE LED FL YE
Bill of material
PHOENIX CONTACT 2700124
MANUID
Product number of the Manufacturer
2700124
DESCSHORT
Short Description
Optical element
DESCLONG
Long Description
LED flashing beacon element, 24 V DC, double flash, yellow
MANUTYPEDESC
Manufacturer Type Description
PSD-S OE LED FL YE
PREVIEW
Preview
INTNO
International product number
4046356491181
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
yellow
BAA097
color of housing
yellow
BAB376
Outer diameter
70 mm
BAD915
Voltage type
DC
BAD925
Design of radiation source
LED
BAC426
Function
LED flashing beacon with double flash
AAB973
min. operating voltage with DC
24 V
AAB840
max. operating voltage with DC
24 V
AAO663
GTIN
4046356491181
AAW338
Manufacturer product designation
Optical element
AAU734
Manufacturer product description
LED flashing beacon element, 24 V DC, double flash, yellow
AAO057
Product type
PSD-S OE LED FL YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink