??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700130 - PSD-S OE LED RFL CL
Bill of material
PHOENIX CONTACT 2700130
MANUID
Product number of the Manufacturer
2700130
DESCSHORT
Short Description
Optical element
DESCLONG
Long Description
LED random flashing beacon element, 24 V DC, clear
MANUTYPEDESC
Manufacturer Type Description
PSD-S OE LED RFL CL
PREVIEW
Preview
INTNO
International product number
4046356491235
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA351
color
Transparent
BAA097
color of housing
clear
BAB376
Outer diameter
70 mm
BAD915
Voltage type
DC
BAD925
Design of radiation source
LED
BAC426
Function
LED random flashing beacon (RLF)
AAB973
min. operating voltage with DC
24 V
AAB840
max. operating voltage with DC
24 V
AAO663
GTIN
4046356491235
AAW338
Manufacturer product designation
Optical element
AAU734
Manufacturer product description
LED random flashing beacon element, 24 V DC, clear
AAO057
Product type
PSD-S OE LED RFL CL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink