??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700145 - PSD-S AS CABLE GLAND M16X1,5
Bill of material
PHOENIX CONTACT 2700145
MANUID
Product number of the Manufacturer
2700145
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
M16 cable threaded joint x 1.5 mm, black
MANUTYPEDESC
Manufacturer Type Description
PSD-S AS CABLE GLAND M16X1,5
PREVIEW
Preview
INTNO
International product number
4046356491372
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
AAB642
suitable for AS interface
No
AAO663
GTIN
4046356491372
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
M16 cable threaded joint x 1.5 mm, black
AAO057
Product type
PSD-S AS CABLE GLAND M16X1,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink