??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700150 - PSD-S ME A-SH M18
Bill of material
PHOENIX CONTACT 2700150
MANUID
Product number of the Manufacturer
2700150
DESCSHORT
Short Description
Adapter
DESCLONG
Long Description
Adapter for single-hole mounting
MANUTYPEDESC
Manufacturer Type Description
PSD-S ME A-SH M18
PREVIEW
Preview
INTNO
International product number
4046356491419
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Silver
BAD290
Assembly on floor is possible
No
BAC379
Connection type
Screw connection
BAD298
Pipe assembly possible
No
BAD309
Angle assembly possible
No
AAB642
suitable for AS interface
No
AAO663
GTIN
4046356491419
AAW338
Manufacturer product designation
Adapter
AAU734
Manufacturer product description
Adapter for single-hole mounting
AAO057
Product type
PSD-S ME A-SH M18
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73181900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink