??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700152 - PSD-S ME T-P 45
Bill of material
PHOENIX CONTACT 2700152
MANUID
Product number of the Manufacturer
2700152
DESCSHORT
Short Description
Mounting material
DESCLONG
Long Description
Tube, 45 mm long, Ø 25 mm, for direct tube mounting on the foldaway base
MANUTYPEDESC
Manufacturer Type Description
PSD-S ME T-P 45
PREVIEW
Preview
INTNO
International product number
4046356491433
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAI542
Length of the pipe
45 mm
AAO663
GTIN
4046356491433
AAW338
Manufacturer product designation
Mounting material
AAU734
Manufacturer product description
Tube, 45 mm long, Ø 25 mm, for direct tube mounting on the foldaway base
AAO057
Product type
PSD-S ME T-P 45
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink