??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700154 - PSD-S ME T-M 1000
Bill of material
PHOENIX CONTACT 2700154
MANUID
Product number of the Manufacturer
2700154
DESCSHORT
Short Description
Mounting material
DESCLONG
Long Description
Tube, 1000 mm long, Ø 25 mm
MANUTYPEDESC
Manufacturer Type Description
PSD-S ME T-M 1000
PREVIEW
Preview
INTNO
International product number
4046356491457
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAI542
Length of the pipe
1000 mm
AAO663
GTIN
4046356491457
AAW338
Manufacturer product designation
Mounting material
AAU734
Manufacturer product description
Tube, 1000 mm long, Ø 25 mm
AAO057
Product type
PSD-S ME T-M 1000
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76082081
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink