??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702273 - TC ANT MOBILE WALL 5M
Bill of material
PHOENIX CONTACT 2702273
MANUID
Product number of the Manufacturer
2702273
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Multiband omnidirectional antenna for wall or mast mounting, 0.6 GHz ... 6 GHz, gain: 3 dBi ... 7 dBi, degree of protection: IP66, connection: SMA (male), incl. 5 m connecting cable, mounting bracket, and mast clamps
MANUTYPEDESC
Manufacturer Type Description
TC ANT MOBILE WALL 5M
PREVIEW
Preview
INTNO
International product number
4055626070186
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA020
height
82 mm
BAG640
Assembly type
Wall assembly
BAB577
depth
48 mm
AAK855
connecting cord present
Yes
AAF529
frequency range
700 MHz, 800 MHz, 850 MHz, 900 MHz, 1700 MHz, 1800 MHz, 1900 MHz, 2100 MHz, 2600 MHz, 3600 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
7 dB
AAS336
aperture angle vertical
52 °
AAS335
aperture angle horizontal
360 °
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
Yes
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
Yes
AAS337
type of fixing (ceiling mounting) available
Yes
AAF525
max. ambient temperature during operating phase
85 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAA769
length of connection cable
5 m
AAO663
GTIN
4055626070186
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Multiband omnidirectional antenna for wall or mast mounting, 0.6 GHz ... 6 GHz, gain: 3 dBi ... 7 dBi, degree of protection: IP66, connection: SMA (male), incl. 5 m connecting cable, mounting bracket, and mast clamps
AAO057
Product type
TC ANT MOBILE WALL 5M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
GB
DEEPLINK
Deeplink
Deeplink