??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702293 - RAD-SPL-2-N/N
Bill of material
PHOENIX CONTACT 2702293
MANUID
Product number of the Manufacturer
2702293
DESCSHORT
Short Description
Antenna splitter
DESCLONG
Long Description
Antenna splitter, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 3 x N (female), suitable connection cable for the antenna connection (Item No. 2700677)
MANUTYPEDESC
Manufacturer Type Description
RAD-SPL-2-N/N
PREVIEW
Preview
INTNO
International product number
4055626079073
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAG610
type of connector
N (female)
AAO663
GTIN
4055626079073
AAW338
Manufacturer product designation
Antenna splitter
AAU734
Manufacturer product description
Antenna splitter, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 3 x N (female), suitable connection cable for the antenna connection (Item No. 2700677)
AAO057
Product type
RAD-SPL-2-N/N
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366910
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink