??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702538 - FL WLAN 1101
Bill of material
PHOENIX CONTACT 2702538
MANUID
Product number of the Manufacturer
2702538
DESCSHORT
Short Description
Wireless module
DESCLONG
Long Description
WLAN access point, client for USA and Canada, with two internal antennas for single-hole mounting, IP54, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 ... 32 V DC, RJ45: for LAN, web, http/https, Command Line Interface
MANUTYPEDESC
Manufacturer Type Description
FL WLAN 1101
PREVIEW
Preview
INTNO
International product number
4055626279398
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAG975
degree of protection
IP54
BAB392
certificate/approval
cULus Listed, cULus Listed
AAF040
net weight
0.366 kg
AAB909
max. supply voltage with DC
32 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
10/100 Mbps
AAC025
min. supply voltage with DC
18 V
AAM480
transmission standard
WLAN 802.11
AAW326
Clientmode
Yes
AAG592
repeater function present
Yes
AAW335
Interface
Ethernet
AAO663
GTIN
4055626279398
AAW338
Manufacturer product designation
Wireless module
AAU734
Manufacturer product description
WLAN access point, client for USA and Canada, with two internal antennas for single-hole mounting, IP54, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 ... 32 V DC, RJ45: for LAN, web, http/https, Command Line Interface
AAO057
Product type
FL WLAN 1101
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink