??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702636 - PSI-TERMINATOR-PB-TBUS
Bill of material
PHOENIX CONTACT 2702636
MANUID
Product number of the Manufacturer
2702636
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Active termination resistor for PROFIBUS and RS-485 bus systems, redundant power supply, routing of the supply voltage via DIN rail connector, electrical isolation, switchable termination, integrated programming interface
MANUTYPEDESC
Manufacturer Type Description
PSI-TERMINATOR-PB-TBUS
PREVIEW
Preview
INTNO
International product number
4055626251530
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
cULus Listed
AAS627
Weight of the individual packaging
134 g
AAG503
DC-isolation present
No
BAB113
Resistance
390 Ω
AAO663
GTIN
4055626251530
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Active termination resistor for PROFIBUS and RS-485 bus systems, redundant power supply, routing of the supply voltage via DIN rail connector, electrical isolation, switchable termination, integrated programming interface
AAO057
Product type
PSI-TERMINATOR-PB-TBUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink