??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702863 - RAD-2400-IFS-JP
Bill of material
PHOENIX CONTACT 2702863
MANUID
Product number of the Manufacturer
2702863
DESCSHORT
Short Description
Wireless module
DESCLONG
Long Description
Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for use in Japan
MANUTYPEDESC
Manufacturer Type Description
RAD-2400-IFS-JP
PREVIEW
Preview
INTNO
International product number
4055626369853
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAG975
degree of protection
IP20
BAB392
certificate/approval
MIC
BAG640
Assembly type
DIN track
AAF040
net weight
0.1975 kg
AAB909
max. supply voltage with DC
30.500 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
16 kbps, 125 kbps, 250 kbps
AAC025
min. supply voltage with DC
19.200 V
AAM480
transmission standard
Trusted Wireless
AAW326
Clientmode
No
AAG592
repeater function present
Yes
AAW335
Interface
Wireless local area network
AAO663
GTIN
4055626369853
AAW338
Manufacturer product designation
Wireless module
AAU734
Manufacturer product description
Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for use in Japan
AAO057
Product type
RAD-2400-IFS-JP
AAY811
URI of the product
http://www.phoenixcontact.com/product/2702863
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink