??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702878 - RAD-900-IFS-AU
Bill of material
PHOENIX CONTACT 2702878
MANUID
Product number of the Manufacturer
2702878
DESCSHORT
Short Description
Wireless module
DESCLONG
Long Description
Radioline - 900 MHz wireless transceiver with RS-232/485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 32 km (line of sight), for use in Australia.
MANUTYPEDESC
Manufacturer Type Description
RAD-900-IFS-AU
PREVIEW
Preview
INTNO
International product number
4055626449265
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
ANATEL
BAG640
Assembly type
DIN track
AAF040
net weight
0.314 kg
AAB909
max. supply voltage with DC
30.500 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
16 kbps, 125 kbps, 250 kbps
AAC025
min. supply voltage with DC
10.800 V
AAM480
transmission standard
Trusted Wireless
AAW326
Clientmode
No
AAG592
repeater function present
Yes
AAW335
Interface
Wireless local area network
AAO663
GTIN
4055626449265
AAW338
Manufacturer product designation
Wireless module
AAU734
Manufacturer product description
Radioline - 900 MHz wireless transceiver with RS-232/485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 32 km (line of sight), for use in Australia.
AAO057
Product type
RAD-900-IFS-AU
AAY811
URI of the product
http://www.phoenixcontact.com/product/2702878
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink