??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2703007 - INJ 1010
Bill of material
PHOENIX CONTACT 2703007
MANUID
Product number of the Manufacturer
2703007
DESCSHORT
Short Description
Injector
DESCLONG
Long Description
PoE injector, 60 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20
MANUTYPEDESC
Manufacturer Type Description
INJ 1010
PREVIEW
Preview
AAT099
Color number according to RAL
7035
BAF016
width
30.2 mm
BAA020
height
130 mm
AAF040
net weight
0.394 kg
BAB577
depth
120 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4055626462950
AAW338
Manufacturer product designation
Injector
AAU734
Manufacturer product description
PoE injector, 60 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20
AAO057
Product type
INJ 1010
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626462950
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink