??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2703010 - INJ 1110-T
Bill of material
PHOENIX CONTACT 2703010
MANUID
Product number of the Manufacturer
2703010
DESCSHORT
Short Description
Injector
DESCLONG
Long Description
PoE injector, 60 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20, expanded temperature range of -40°C ... 75°C, potential separation
MANUTYPEDESC
Manufacturer Type Description
INJ 1110-T
PREVIEW
Preview
BAF016
width
30.2 mm
BAA020
height
130 mm
AAF040
net weight
0.325 kg
BAB577
depth
120 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4055626462981
AAW338
Manufacturer product designation
Injector
AAU734
Manufacturer product description
PoE injector, 60 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20, expanded temperature range of -40°C ... 75°C, potential separation
AAO057
Product type
INJ 1110-T
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626462981
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink