??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2703018 - PP-RJ-SCC
Bill of material
PHOENIX CONTACT 2703018
MANUID
Product number of the Manufacturer
2703018
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Patch panel, RJ45 jack on Push-in terminal blocks, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief
MANUTYPEDESC
Manufacturer Type Description
PP-RJ-SCC
PREVIEW
Preview
INTNO
International product number
4055626462882
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAF016
width
23.6 mm
BAA020
height
101.34 mm
AAF040
net weight
0.06227 kg
BAB577
depth
50.00 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4055626462882
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Patch panel, RJ45 jack on Push-in terminal blocks, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief
AAO057
Product type
PP-RJ-SCC
AAY811
URI of the product
http://www.phoenixcontact.com/product/2703018
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink