??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2703020 - PP-RJ-RJ-F
Bill of material
PHOENIX CONTACT 2703020
MANUID
Product number of the Manufacturer
2703020
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Patch panel, two RJ45 jacks, 10/100/1000 MBps, DIN rail adapter, IP20, shield current monitoring, surge protection
MANUTYPEDESC
Manufacturer Type Description
PP-RJ-RJ-F
PREVIEW
Preview
BAF016
width
23.6 mm
BAA020
height
100.3 mm
AAF040
net weight
0.024 kg
BAB577
depth
86 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4055626463308
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Patch panel, two RJ45 jacks, 10/100/1000 MBps, DIN rail adapter, IP20, shield current monitoring, surge protection
AAO057
Product type
PP-RJ-RJ-F
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626463308
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink