??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2708656 - PSM-SET-SCRJ-DUP/2-POF
Bill of material
PHOENIX CONTACT 2708656
MANUID
Product number of the Manufacturer
2708656
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, degree of protection: IP20, number of positions: 2, material: Metal, connection method: Push-pull, cable outlet: straight
MANUTYPEDESC
Manufacturer Type Description
PSM-SET-SCRJ-DUP/2-POF
PREVIEW
Preview
INTNO
International product number
4046356123327
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP20
BAD875
Net weight
19.400 g
AAO663
GTIN
4046356123327
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
SC-RJ connector set for polymer fiber, for self assembly, consisting of 2 duplex quick mounting connectors with bending protection
AAO057
Product type
PSM-SET-SCRJ-DUP/2-POF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink