??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2709176 - ME B-12,5 3MSTBO GN
Bill of material
PHOENIX CONTACT 2709176
MANUID
Product number of the Manufacturer
2709176
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
DIN rail housing, Filler plug for unoccupied terminal points (3MSTBO), width: 10 mm, height: 16.35 mm, depth: 18.5 mm, color: green (6021)
MANUTYPEDESC
Manufacturer Type Description
ME B-12,5 3MSTBO GN
PREVIEW
Preview
INTNO
International product number
4017918878924
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG975
degree of protection
IP20
BAF016
width
10 mm
BAA020
height
16.350 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
green
AAF040
net weight
0.001 kg
BAB577
depth
18.500 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4017918878924
AAW338
Manufacturer product designation
Filler plugs
AAU734
Manufacturer product description
DIN rail housing, Filler plug for unoccupied terminal points (3MSTBO), width: 10 mm, height: 16.35 mm, depth: 18.5 mm, color: green (6021)
AAU731
Manufacturer product family
ME_B_3MSTBO
AAO057
Product type
ME B-12,5 3MSTBO GN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink