目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-DIN-F-DN40-FD26-200-100--
Buerkert
Products (A - Z)
2712
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{buerkert/produkteaz/2712/2712-din-flansch.prj},{NB=2712-DIN-F-DN40-FD26-200-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=150x110x18},{LTA=FD26},{L=200.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=11},{LTACF=2},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Buerkert
Description
2712-DIN-Flansch - 2/2-way Globe Control Valve, DN 10-100, FLANSCH DIN EN 1092
Bill of material
2712-DIN-F-DN40-FD26-200-100--
DN
Orifice size
40
40
D
Port Connection DFxBFxD
150x110x18
150x110x18
mm
LTA
Port connection
FD26
FD26
L
Gesamtlänge LF
200.00
200.00
mm
ANTG
Actuator size
100
100
mm
KV
Kv-Value-Water
23.8
23.8
m³/h
ANTYV
Prepared for Controller of type...
-
8692, 8693, 8694
-
8692, 8693, 8694