??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
80/20
Description
2732 - Grabber Handle Bracket
Bill of material
2732
PN
Part No.
2732
A
0.750 Inch
B
0.750 Inch
C
1.000 Inch
D
0.179 Inch
E
0.296 Inch
F
F Dia.
0.257 Inch
G
0.125 Inch
H
0.443 Inch
J
1.000 Inch
K
0.094 Inch
L
0.500 Inch
THRD
Thread
1/4-20