??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
273359 - LRA-POA 75G-FI
Bill of material
273359
LRA_POA_75G_FI
LRA-POA 75G-FI
MANUID
Article number of the manufacturer
273359
DESCSHORT
Short description
LRA-POA 75G-FI
EAN
4047526273354
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
75 mm
RADBREITE
Wheel width
23 mm
LAGER
plain bore
TRAGF3KMH
Load capacity at 3 km/h
75 kg
TRAGF4KMH
Load capacity at 4 km/h
75 kg
HEIGHT
Total height
98 mm
PLATTE
Plate size
43 mm
WEIGHT
Unit weight (kg)
0.222 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
70 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no