??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
275610 - LRA-VPA 75K-FI-EL-FA
Bill of material
275610
LRA_VPA_75K_FI_EL_FA
LRA-VPA 75K-FI-EL-FA
MANUID
Article number of the manufacturer
275610
DESCSHORT
Short description
LRA-VPA 75K-FI-EL-FA
EAN
4047526275617
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
75 mm
RADBREITE
Wheel width
25 mm
LAGER
ball bearing
TRAGF3KMH
Load capacity at 3 km/h
45 kg
TRAGF4KMH
Load capacity at 4 km/h
45 kg
HEIGHT
Total height
98 mm
PLATTE
Plate size
43 mm
WEIGHT
Unit weight (kg)
0.324 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality polypropylene
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no