??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2761839 - SUBCON-PLUS M2
Bill of material
PHOENIX CONTACT 2761839
MANUID
Product number of the Manufacturer
2761839
DESCSHORT
Short Description
D-SUB bus connector
DESCLONG
Long Description
D-SUB connector, 9-pos., male connector, two 35° cable entries, bus system: CAN, SUCONET K1, K2 (MOELLER), S-BUS (Saia), J-BUS (Merlin Gerin), pin assignment: 2, 3, 4, 5, 7, 9 to two screw connection terminal blocks
MANUTYPEDESC
Manufacturer Type Description
SUBCON-PLUS M2
PREVIEW
Preview
INTNO
International product number
4017918131814
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP40
BAF016
width
16 mm
BAA020
height
44 mm
BAB392
certificate/approval
UL Recognized, cUL Recognized
BAB577
depth
60 mm
AAT080
Pole number
9
AAB754
Contact design
Pin
AAO333
connection type of process connection
Clamp
AAO663
GTIN
4017918131814
AAW338
Manufacturer product designation
D-SUB bus connector
AAU734
Manufacturer product description
D-SUB connector, 9-pos., male connector, two 35° cable entries, bus system: CAN, SUCONET K1, K2 (MOELLER), S-BUS (Saia), J-BUS (Merlin Gerin), pin assignment: 2, 3, 4, 5, 7, 9 to two screw connection terminal blocks
AAO057
Product type
SUBCON-PLUS M2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink