??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
norelem
Description
27625 - Rod ends with ball bearing, external thread DIN ISO 12240-4
Bill of material
27625-22
BEST
Order No.
AUSF
version
ROT
Rotation
°
D
diameter
mm
D1
thread
mm
A
Length
mm
B
width
mm
H
height
mm
H1
height
mm
K
diameter
mm
L
Length
mm
L1
Length
mm
W
Angle
°
TRAGDY
basic dynamic load rating
N
TRAGST
basic static load rating
N
DREH
revolution per minute max.
n max. 1/min
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84832080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
FILTER
KIPP,KIPP_USA,NORELEM,BLOHM,