??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2778960000 - IE-SW-SL10M-7TX-3GC-LV
Bill of material
Weidmueller 2778960000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2778960000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-SL10M-7TX-3GC-LV
DESCSHORT
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 7x RJ45 10/100BASE-T(X) 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP) -40 °C...85 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4064675048220
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.872 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL