??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
278564 - LPA-VPA 100G-FA
Bill of material
278564
LPA_VPA_100G_FA
LPA-VPA 100G-FA
MANUID
Article number of the manufacturer
278564
DESCSHORT
Short description
LPA-VPA 100G-FA
EAN
4047526278564
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
25 mm
LAGER
plain bore
TRAGF3KMH
Load capacity at 3 km/h
70 kg
TRAGF4KMH
Load capacity at 4 km/h
70 kg
HEIGHT
Total height
123 mm
PLATTE
Plate size
60 x 60 mm
WEIGHT
Unit weight (kg)
0.418 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no