??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
WAGO
Description
2787-2346 - Power supply, Pro 2, 3-phase, 24 VDC output voltage, 10 A output current, TopBoost + PowerBoost, communication capability
Bill of material
2787-2346
BESTNR
Item-No.
BEZEICHNUNG
Description
Power supply, Pro 2, 3-phase, 24 VDC / 10 A
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
130.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
166.00 mm
FARBE
Color
light gray
GEWICHT
Weight
1000.000 g
ECLASS71
eCl@ss 7.1
27-23-02-09
ECLASS81
eCl@ss 8.1
27-23-02-09