??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
27P-PLU-3-01
Bill of material
YE-UC-212094A-0000
PN
Part Number
YE-UC-212094A-0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YE-UC-212094A-0000
TEINTERNALDESCRIPTION
TE Internal Description
PLUG, TYPICAL AEM-7
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Cable-to-Cable
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHIELDED
Shielded
No
CONNECTORSTYLE
Connector Style
Plug
SHELLTYPE
Shell Type
Aluminum
PREWIRED
Prewired
No
NUMBEROFPOSITIONS
Number of Positions
27
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
SHELLPLATINGMATERIAL
Shell Plating Material
Trivalent Chromium
SHELLMATERIAL
Shell Material
Aluminum Alloy
INSULATIONMATERIAL
Insulation Material
Low Fire Hazard Thermoplastic
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
30 A
REVERSEGENDER
Reverse Gender
Standard
CONTACTTYPE
Contact Type
Socket
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
Without
WIRESIZEAWG
Wire Size
10, 14 - 12 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 100 C [ -40 - 212 F ]
FLUIDRESISTANCE
Fluid Resistance
MoistureSpray
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
1
FIELDSERVICEABLE
Field Serviceable
Yes