??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2819008 - PT PE/S+1X2-24-ST
Bill of material
PHOENIX CONTACT 2819008
MANUID
Product number of the Manufacturer
2819008
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Protective plug PT with surge voltage equipment protection for power supply units, visual error display, nominal voltage: 24 V and a 2-core floating signal circuit, nominal voltage: 24 V.
MANUTYPEDESC
Manufacturer Type Description
PT PE/S+1X2-24-ST
PREVIEW
Preview
INTNO
International product number
4017918819323
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAG640
Assembly type
plug-in
AAF040
net weight
0.025833 kg
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
0.700 kA
AAI841
nominal load current
6 A
AAI908
voltage protection level (core/N-neutral)
0.180 kV
AAI914
signal critical frequency
3 MHz
AAI916
signal - maximum continuous voltage (at DC)
40 V
AAI919
signal nominal voltage (at AC)
24 V
AAI921
signal safety level (core/core)
0.080 kV
AAI922
signal safety level (core/earth)
0.450 kV
AAI907
voltage protection level core/earth
0.450 kV
AAI918
signal nominal load current
0.450 A
AAF583
nominal voltage
24 V
AAI917
signal nominal discharge surge current (8/20)
10 kA
AAI142
conductor-maximum continuous voltage
34 V
AAI915
signal - maximum continuous voltage (at AC)
28 V
AAO663
GTIN
4017918819323
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Protective plug PT with surge voltage equipment protection for power supply units, visual error display, nominal voltage: 24 V and a 2-core floating signal circuit, nominal voltage: 24 V.
AAO057
Product type
PT PE/S+1X2-24-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink