??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
282119-75
Bill of material
282119-75
PN
Part Number
282119-75
DESC
Description
RF Connector 1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
K
CT
Cable Type
AT&T 735,AT&T 735A,Belden 735A1
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-Pull
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
47-10150
SC
Size Category
Miniature