??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2828420-2
Bill of material
2828420-2
PN
Part Number
2828420-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2828420-2
TEINTERNALDESCRIPTION
TE Internal Description
RECEPTACLE BATTERY PCB VERSION 7 POS
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SHELLSIZE
Shell Size
6
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Solder Mount Receptacle
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
6
PRELOADED
Preloaded
Yes
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
Without
SHELLPLATINGMATERIAL
Shell Plating Material
Black Zinc Nickel
SHELLMATERIAL
Shell Material
Aluminum 6061-T6
INSULATIONMATERIAL
Insulation Material
LCP (Liquid Crystal Polymer)
HERMETICALLYSEALED
Hermetically Sealed
No
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
REVERSEGENDER
Reverse Gender
No
POLARIZATIONCODE
Polarization Code
Normal
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
ALIGNMENTKEYED
Alignment Keyed
Insert Clocking
OPERATINGTEMPERATURERANGE
Operating Temperature Range
0 - 70 C [ 0 - 131 F ]
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
5
FLUIDRESISTANCE
Fluid Resistance
Immersible
IPWATERSEALINGLEVEL
IP Water Sealing Level
IP67
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
2000 Cycles
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
1
FIELDSERVICEABLE
Field Serviceable
No
POSITIONLOCATIONSOMITTED
Position Locations Omitted
None