??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2829 - Rubber Door Seal
Bill of material
2829-1
PN
Part Number
2829
SERIES
Series
15 / 40
LS
Lenght Selection
L
Length
FEET
A
0.17000 Inch
B
0.32200 Inch
C
0.75000 Inch
D
0.74200 Inch
E
0.32000 Inch
F
0.53000 Inch
LENGTH
per foot
WEIGHT
0.090 lb / ft