??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2854173 - ME B-KA
Bill of material
PHOENIX CONTACT 2854173
MANUID
Product number of the Manufacturer
2854173
DESCSHORT
Short Description
Cover
DESCLONG
Long Description
Terminal cover, 1 strip covers up to 12 terminal points, for ME-BUS terminal opening, (male side)
MANUTYPEDESC
Manufacturer Type Description
ME B-KA
PREVIEW
Preview
INTNO
International product number
4017918190217
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
10.800 mm
BAA020
height
51.220 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
green
AAF040
net weight
0.001 kg
BAB577
depth
6 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4017918190217
AAW338
Manufacturer product designation
Cover
AAU734
Manufacturer product description
Terminal cover, 1 strip covers up to 12 terminal points, for ME-BUS terminal opening, (male side)
AAO057
Product type
ME B-KA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink